The VGS-250C series is an ac-dc power supply in a compact metal case. This internal ac-dc power supply is 62368 certified and features 300 W peak power with 3 s duration and 3.000 isolation voltage, this rugged unit is ideal for industrial applications.
Modellnummer | Leistung (W) | Ausgangsspannung (VDC) | Ausgangsstrom (A) | Sicherheitszulassungen |
---|---|---|---|---|
VGS-250C-12 | 250 | 12 | 10 | cUL/UL, CE, UKCA |
VGS-250C-15 | 250 | 15 | 8 | cUL/UL, CE, UKCA |
VGS-250C-19 | 250 | 19 | 6.31 | cUL/UL, CE, UKCA |
VGS-250C-24 | 250 | 24 | 5 | cUL/UL, CE, UKCA |
VGS-250C-30 | 250 | 30 | 4 | cUL/UL, CE, UKCA |
VGS-250C-36 | 250 | 36 | 3.33 | cUL/UL, CE, UKCA |
VGS-250C-48 | 250 | 48 | 2.5 | cUL/UL, CE, UKCA |