The PRC300 Series is a regulated 300 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models meet EN 62368 standards while offering a host of features, including remote on/off control, 4200 Vdc isolation, reinforced insulation, and a wide operating temperature range of -40 ~ 100 °C.
Modellnummer | Eingangsspannung (VDC) | Leistung (W) | Ausgangsspannung (VDC) | Ausgangsstrom (A) | Sicherheitszulassungen |
---|---|---|---|---|---|
PRC300-300-S5 | 180–400 | 300 | 5 | 60 | UL/cUL, CE, UKCA |
PRC300-300-S12 | 180–400 | 300 | 12 | 25 | UL/cUL, CE, UKCA |
PRC300-300-S24 | 180–400 | 300 | 24 | 12.5 | UL/cUL, CE, UKCA |
PRC300-300-S28 | 180–400 | 300 | 28 | 10.7 | UL/cUL, CE, UKCA |
PRC300-300-S48 | 180–400 | 300 | 48 | 6.25 | UL/cUL, CE, UKCA |