





SDI200G-UD Series
Features
- Gallium nitride (GaN) Technology
- Power factor correction (PFC)
- Compact design
Specifications
- Power (W): 192 ~ 200
- Output Voltage (VDC): 12 ~ 56
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 2 Prong (C8)
- Safety Standards: 62368
- Safety Approvals: CE, FCC, UKCA, UL/cUL
- Protections: Over Current, Over Temperature, Over Voltage
- RoHS Compliant: Yes
Searching...